IESNA:LM-63-2002
[TEST]P1055602
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]463
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
395.5 391.8 389.7 386.9 382.4 376.2 369.6 362.2 353.2 343.8
333.5 322 310.1 297.4 284.7 271.2 257.6 243.7 228.5 214.1
199.4 184.6 170.3 155.5 140.7 125.9 110.8 95.2 80.4 65.6
51.7 38.2 25.8 14.4 4.9 0 0
395.5 397.1 393.4 388.5 381.1 371.3 360.2 347.9 333.9 318.8
302.4 285.1 267.1 248.2 228.5 208.8 189.5 169.4 149.7 130.9
112 93.9 75.5 59.5 43.9 30.4 18.5 12.7 9 5.7
3.3 1.2 0.4 0 0 0 0
395.5 392.6 386 376.2 362.2 346.7 327.4 306.5 282.7 257.6
231 204.7 178.9 153 128.8 105.4 83.3 63.2 44.7 29.5
16 11.5 9 7 4.9 3.3 2.1 1.2 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
395.5 392.2 383.2 368.8 349.9 327.4 301.5 272.8 241.6 209.6
178.5 148.5 119.8 93.5 69.3 48 30.4 15.2 11.1 9
6.6 4.9 3.3 2.1 1.2 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
395.5 392.6 384.8 368.8 347.1 322 293.3 260.9 227.3 193.6
161.6 130 101.3 76.3 52.5 33.2 16.8 11.5 9 7
4.9 3.3 2.1 1.2 0.8 0.4 0.4 0.4 0.4 0
0.4 0 0 0 0 0 0
